Grove Gear 30YF-1-1.438-180TC-10-L3
Part #:30YF-1-1.438-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | AF: | 0.25 |
| AA: | 10.25 | H: | 0.53 in |
| T: | 1.438 | LL: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 10:1 | Output RPM: | 175 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Model Code: | 30YF | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

