Grove Gear 30YF-1-1.438-180TC-10-L4
Part #:30YF-1-1.438-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 10.25 |
| AJ: | 7.25 | D: | 3.38 |
| G: | 2.32 | LQ1: | 6.12 in |
| BF: | 0.53 | LL: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | AG: | 5.16 |
| T: | 1.438 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Ratio Range: | 10:1 | Bore Code: | 23 |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.45 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

