Grove Gear 30YF-1-1.438-180TC-10-L9
Part #:30YF-1-1.438-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ1: | 6.12 in |
| LL: | 2.38 in | AA: | 10.25 |
| AE2: | 0.56 | T: | 1.438 |
| BE1: | 0.5 in | D: | 3.38 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2.32 | P: | 2.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.25 | BD: | 9 |
| AG: | 5.16 | AB: | 4.76 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

