How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| P: | 2.38 in | G: | 2.32 |
| AF: | 0.25 | AJ: | 7.25 |
| LQ1: | 6.12 in | T: | 1.438 |
| AB: | 4.76 | V: | 2.51 in |
| LL: | 2.38 in | AK: | 8.5 |
| AE2: | 0.56 | BD: | 9 |
| AA: | 10.25 | BE1: | 0.5 in |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.603 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Bore Code: | 23 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

