How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.438 |
| AB: | 4.76 | AG: | 5.16 |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | LQ1: | 6.12 in |
| AE2: | 0.56 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| G: | 2.32 | LL: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AA: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

