How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AG: | 5.16 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | LQ1: | 6.12 in |
| BF: | 0.53 | BD: | 9 |
| AA: | 10.25 | V: | 2.51 in |
| AJ: | 7.25 | I: | 4.84 in |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

