How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 10.25 |
| T: | 1.438 | BD: | 9 |
| AJ: | 7.25 | P: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| AB: | 4.76 | AK: | 8.5 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| LL: | 2.38 in | G: | 2.32 |
| LQ1: | 6.12 in | D: | 3.38 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Model Code: | 30YF | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

