How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.84 in | LL: | 2.38 in |
| LQ1: | 6.12 in | BF: | 0.53 |
| T: | 1.438 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | BE1: | 0.5 in |
| G: | 2.32 | AA: | 10.25 |
| AK: | 8.5 | P: | 2.38 in |
| BD: | 9 | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

