How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | H: | 0.53 in |
| AG: | 5.16 | AB: | 4.76 |
| T: | 1.438 | AE2: | 0.56 |
| P: | 2.38 in | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 117 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

