Grove Gear 30YF-1-1.438-180TC-20-L4
Part #:30YF-1-1.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BD: | 9 |
| AB: | 4.76 | G: | 2.32 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.56 |
| LQ1: | 6.12 in | T: | 1.438 |
| AA: | 10.25 | BE1: | 0.5 in |
| LL: | 2.38 in | P: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

