Grove Gear 30YF-1-1.438-180TC-20-L9
Part #:30YF-1-1.438-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 9 |
| LQ1: | 6.12 in | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| AJ: | 7.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AB: | 4.76 | BE1: | 0.5 in |
| D: | 3.38 | V: | 2.51 in |
| H: | 0.53 in | T: | 1.438 |
| BF: | 0.53 | I: | 4.84 in |
| AK: | 8.5 | AF: | 0.25 |
Technical Specifications
| Model Code: | 30YF | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Bore Code: | 23 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

