How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| I: | 4.84 in | AF: | 0.25 |
| AB: | 4.76 | LQ1: | 6.12 in |
| T: | 1.438 | AA: | 10.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 5.16 |
| BD: | 9 | AE2: | 0.56 |
| D: | 3.38 | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | G: | 2.32 |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Model Code: | 30YF | Bore Code: | 23 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.38 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

