How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.438 |
| G: | 2.32 | I: | 4.84 in |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| LQ1: | 6.12 in | AB: | 4.76 |
| BD: | 9 | AG: | 5.16 |
| BF: | 0.53 | D: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 30YF |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 23 | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

