Grove Gear 30YF-1-1.438-180TC-40-L3
Part #:30YF-1-1.438-180TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| AG: | 5.16 | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | LL: | 2.38 in |
| T: | 1.438 | P: | 2.38 in |
| D: | 3.38 | LQ1: | 6.12 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

