Grove Gear 30YF-1-1.438-180TC-40-L4
Part #:30YF-1-1.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ1: | 6.12 in |
| T: | 1.438 | BD: | 9 |
| G: | 2.32 | AG: | 5.16 |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 2.38 in | AF: | 0.25 |
| BF: | 0.53 | D: | 3.38 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | I: | 4.84 in |
| AE2: | 0.56 | AB: | 4.76 |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 30YF |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

