Grove Gear 30YF-1-1.438-180TC-40-L9
Part #:30YF-1-1.438-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | LL: | 2.38 in |
| T: | 1.438 | P: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.76 | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | AA: | 10.25 |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | AG: | 5.16 |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 23 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

