Grove Gear 30YF-1-1.438-180TC-5-L9
Part #:30YF-1-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| AK: | 8.5 | LQ1: | 6.12 in |
| D: | 3.38 | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.56 |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.438 | AG: | 5.16 |
| LL: | 2.38 in | V: | 2.51 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 23 | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.438 in | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

