How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| LQ1: | 6.12 in | AJ: | 7.25 |
| AB: | 4.76 | V: | 2.51 in |
| BE1: | 0.5 in | AA: | 10.25 |
| I: | 4.84 in | AK: | 8.5 |
| G: | 2.32 | BF: | 0.53 |
| BD: | 9 | P: | 2.38 in |
| T: | 1.438 | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Bore Code: | 23 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

