How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| LL: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AK: | 8.5 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 50:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

