How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| AF: | 0.25 | AA: | 10.25 |
| AB: | 4.76 | AE2: | 0.56 |
| P: | 2.38 in | BF: | 0.53 |
| AG: | 5.16 | T: | 1.438 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| LL: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | G: | 2.32 |
| BD: | 9 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series Code: | OE | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

