How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE1: | 0.5 in | AA: | 10.25 |
| T: | 1.438 | BF: | 0.53 |
| LQ1: | 6.12 in | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
| AG: | 5.16 | BD: | 9 |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Service Factor: | 1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

