Grove Gear 30YF-1-1.438-180TC-7.5-L2
Part #:30YF-1-1.438-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.438 |
| LQ1: | 6.12 in | V: | 2.51 in |
| AE2: | 0.56 | P: | 2.38 in |
| D: | 3.38 | AJ: | 7.25 |
| AF: | 0.25 | AB: | 4.76 |
| AK: | 8.5 | G: | 2.32 |
| AG: | 5.16 | BF: | 0.53 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

