Grove Gear 30YF-1-1.438-180TC-7.5-L4
Part #:30YF-1-1.438-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 5.16 | LQ1: | 6.12 in |
| AF: | 0.25 | V: | 2.51 in |
| BF: | 0.53 | G: | 2.32 |
| AA: | 10.25 | AE2: | 0.56 |
| I: | 4.84 in | BD: | 9 |
| T: | 1.438 | Center Distance (in): | 3 in |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output RPM: | 233 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

