Grove Gear 30YF-1-1.438-180TC-7.5-L9
Part #:30YF-1-1.438-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AG: | 5.16 | V: | 2.51 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| P: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| G: | 2.32 | AF: | 0.25 |
| T: | 1.438 | BF: | 0.53 |
| Center Distance (in): | 3 in | BD: | 9 |
| LQ1: | 6.12 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 23 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

