How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 3 in |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.25 | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

