How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.38 |
| H: | 0.53 in | AG: | 5.16 |
| P: | 2.38 in | AK: | 8.5 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 7.25 |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | AB: | 4.76 |
| T: | 1.438 | BE1: | 0.5 in |
| LQ1: | 6.56 in | LL: | 2.38 in |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

