How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| T: | 1.438 | BD: | 9 |
| I: | 4.84 in | AB: | 4.76 |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| H: | 0.53 in | G: | 2.32 |
| P: | 2.38 in | AK: | 8.5 |
| LL: | 2.38 in | LQ1: | 6.56 in |
| D: | 3.38 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

