How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.32 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | AA: | 10.25 |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
| I: | 4.84 in | AB: | 4.76 |
| P: | 2.38 in | BF: | 0.53 |
| LL: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.438 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Series Code: | OE |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

