How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| I: | 4.84 in | BD: | 9 |
| LQ1: | 6.56 in | T: | 1.438 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.25 | AG: | 5.16 |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Ratio Range: | 30:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.38 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

