How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 2.38 in |
| D: | 3.38 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| AF: | 0.25 | I: | 4.84 in |
| LQ1: | 6.56 in | AA: | 10.25 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | G: | 2.32 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.38 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio: | 30:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

