How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AK: | 8.5 |
| BD: | 9 | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| LQ1: | 6.56 in | T: | 1.438 |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 10.25 | G: | 2.32 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Bore Code: | 23 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

