How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| I: | 4.84 in | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | G: | 2.32 |
| V: | 2.51 in | D: | 3.38 |
| T: | 1.438 | AG: | 5.16 |
| LL: | 2.38 in | BE1: | 0.5 in |
| LQ1: | 6.56 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 350 | Series Code: | OE |
| Model Code: | 30YF | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

