How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.56 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.438 | AA: | 10.25 |
| AK: | 8.5 | D: | 3.38 |
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.25 |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

