How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AE2: | 0.56 | LQ1: | 6.56 in |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AB: | 4.76 | T: | 1.438 |
| D: | 3.38 | AK: | 8.5 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 10.25 |
| P: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 23 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

