How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| I: | 4.84 in | AG: | 5.16 |
| BF: | 0.53 | LQ1: | 6.56 in |
| BD: | 9 | Center Distance (in): | 3 in |
| G: | 2.32 | AA: | 10.25 |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 2.38 in | V: | 2.51 in |
| AJ: | 7.25 | LL: | 2.38 in |
| T: | 1.438 | D: | 3.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

