How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 5.16 | AA: | 10.25 |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | P: | 2.38 in |
| T: | 1.438 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 6.56 in | AK: | 8.5 |
| I: | 4.84 in | BF: | 0.53 |
| G: | 2.32 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Bore Code: | 23 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

