How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| BF: | 0.53 | G: | 2.32 |
| P: | 2.38 in | LQ1: | 6.56 in |
| V: | 2.51 in | BD: | 9 |
| AA: | 10.25 | LL: | 2.38 in |
| AK: | 8.5 | I: | 4.84 in |
| AG: | 5.16 | AJ: | 7.25 |
| T: | 1.438 | AB: | 4.76 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

