How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| LQ1: | 6.56 in | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| AE2: | 0.56 | BD: | 9 |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| I: | 4.84 in | H: | 0.53 in |
| LL: | 2.38 in | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Model Code: | 30YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Ratio: | 80:1 | Series Code: | OE |
| Center Distance (in): | 3 | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

