How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.438 | BF: | 0.53 |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 8.5 | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | LQ1: | 6.56 in |
| BD: | 9 | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

