Grove Gear 30YF-1-1.438-56C-10-L1
Part #:30YF-1-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| BD: | 5.88 | D: | 3.38 |
| BF: | 0.41 | AB: | 4.76 |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.438 | AE2: | 0.56 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.84 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

