Grove Gear 30YF-1-1.438-56C-10-L2
Part #:30YF-1-1.438-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| BF: | 0.41 | V: | 2.51 in |
| I: | 4.84 in | LQ: | 5.69 in |
| AJ: | 5.88 | D: | 3.38 |
| BD: | 5.88 | H: | 0.53 in |
| T: | 1.438 | AF: | 0.25 |
| AK: | 4.5 | P: | 2.38 in |
| BE: | 0.38 in | LL: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Model Code: | 30YF | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

