Grove Gear 30YF-1-1.438-56C-10-L9
Part #:30YF-1-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| LQ: | 5.69 in | H: | 0.53 in |
| AA: | 10.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | T: | 1.438 |
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.51 in | AF: | 0.25 |
| D: | 3.38 | BE: | 0.38 in |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output RPM: | 175 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

