How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | D: | 3.38 |
| V: | 2.51 in | BF: | 0.41 |
| I: | 4.84 in | G: | 2.32 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AK: | 4.5 | T: | 1.438 |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 5.88 | AF: | 0.25 |
| P: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Model Code: | 30YF | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

