How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | P: | 2.38 in |
| BD: | 5.88 | LL: | 2.38 in |
| AE2: | 0.56 | BF: | 0.41 |
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AA: | 10.25 | BE: | 0.38 in |
| AG: | 5.16 | AB: | 4.76 |
| LQ: | 5.69 in | G: | 2.32 |
| T: | 1.438 | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

