How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| P: | 2.38 in | AK: | 4.5 |
| AA: | 10.25 | AE2: | 0.56 |
| V: | 2.51 in | G: | 2.32 |
| T: | 1.438 | LQ: | 5.69 in |
| LL: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-1 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

