How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AG: | 5.16 |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| BD: | 5.88 | I: | 4.84 in |
| T: | 1.438 | G: | 2.32 |
| LL: | 2.38 in | LQ: | 5.69 in |
| AA: | 10.25 | AE2: | 0.56 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Model Code: | 30YF |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Gear Type: | Worm | Output RPM: | 70 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

