How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BD: | 5.88 |
| P: | 2.38 in | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 5.88 |
| AB: | 4.76 | AF: | 0.25 |
| AA: | 10.25 | AK: | 4.5 |
| T: | 1.438 | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | BF: | 0.41 |
| I: | 4.84 in | BE: | 0.38 in |
Technical Specifications
| Model Code: | 30YF | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

