How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AF: | 0.25 | T: | 1.438 |
| AA: | 10.25 | P: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.38 in | AK: | 4.5 |
| G: | 2.32 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 25:1 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Bore Code: | 23 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

