Grove Gear 30YF-1-1.438-56C-40-L4
Part #:30YF-1-1.438-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| P: | 2.38 in | BD: | 5.88 |
| AG: | 5.16 | H: | 0.53 in |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | BE: | 0.38 in |
| AB: | 4.76 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.56 |
| LQ: | 5.69 in | AF: | 0.25 |
| T: | 1.438 | AK: | 4.5 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

