Grove Gear 30YF-1-1.438-56C-40-L9
Part #:30YF-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 3 in |
| AB: | 4.76 | AJ: | 5.88 |
| G: | 2.32 | V: | 2.51 in |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 4.5 |
| D: | 3.38 | AA: | 10.25 |
| LQ: | 5.69 in | BF: | 0.41 |
| P: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | BE: | 0.38 in |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

